BOLT, MACHINE, SQ HEAD, 5/8in x 2in, with TDG CORROSION PROTECTION
Marca: Chance
ID del Catálogo: 8802TDG
Square head machine bolt, 5/8" diameter x 2" long with 1 1/2" thread length and cone point. Includes one square nut. Rated tensile strength is 12,400 lbs. Thermal Galvanized per ArmorGalv® and ASTM 1059 requirements. Manufactured to be functional equivalent to ANSI C135.1.
Rated tensile strength is 12,400 lbs.
Thermal Galvanized per ArmorGalv® and ASTM 1059 requirements
Manufactured to be functional equivalent to ANSI C135.1