HUBBELL POWER SYSTEMS
Image of U-CB136 Cable Bushing
Image of U-CB136 Cable Bushing

Cable Bushing

Marca: PCORE Electric

ID del Catálogo: U-CB136

Cable Bushing - Indoor & Outdoor Applications - Diameter = 3.90 in, Overall Length = 2.63 in.

Cable bushing with 1.36" Dia. Hole

Detalles del producto

General

Application

Cable Bushing

Catalog Number

U-CB136

Color

Gray

Material

Cast Epoxy Cycloaliphatic

Material - Insulation

Cast Epoxy Cycloaliphatic

Mounting Position

Any

Dimensiones

Diameter - Inside

1.36 in

Diameter - Large Shed

3.90 in

Length

2.63 in

Weight

1.21 lb

Recursos y descargas

Especificaciones