HUBBELL POWER SYSTEMS
Image of APCSF15D12 Cable Spacer, Aluminum w/ Pad
* Imagen representativa
Image of APCSF15D12 Cable Spacer, Aluminum w/ Pad
play
play
+2
Image of APCSF15D12 Cable Spacer, Aluminum w/ Pad

Cable Spacer, Aluminum w/ Pad

Marca: ANDERSON

ID del Catálogo: APCSF15D12

Aluminum alloy, parallel cable spacer with terminal pad. Limited current carrying capacity.

Aluminum alloy, parallel cable spacer with terminal pad. Limited current carrying capacity.

  • 12 in Spacing
  • NEMA D 4-hole 4 in terminal
  • Conductor Diameter Ranges: 1.289 - 1.459 inches
  • Conductor Ranges: 1200 - 1600 MCM AAC and 1113 - 1272 MCM ACSR
  • Material: Casting - 356-T6 aluminum alloy, Pad - aluminum bar
  • Contact surfaces are furnished on both sides of tongue.
  • To obtain pad rotated 90 degrees and parallel cables, add suffix "90" to catalog number. Example: APCSF16D1290
  • Contact sealant is recommended.
  • Recommended for slack spans only.
  • Limited current carrying capacity. For limited current use like lightning arrester tap.

Detalles del producto

General

Catalog Number

APCSF15D12

EU RoHS Indicator

No

Material

Aluminum

Material - Clamping Hardware

Aluminum Alloy

Number of Ground Braid Lug Holes

0

Type

Cable Spacer

UPC

096359283959

Dimensiones

Angle - Pad

180 °

Base Hole Spacing

0 in

Diameter - Base Holes

0 in

Diameter - Bolt

0 in

Diameter - Inside

0 in

Length - Coupling

0 in

Length Before Compression

0 in

Weight

3.92 lb

Width - Pad

4 in

Clasificaciones Eléctricas

Maximum Current Rating Amps Continuous

0

Relacionado con el Conductor

Conductor Compatibility

ACSR-Finch-1113-54/19;ACSR-Bunting-1192.5-45/7;ACSR-Grackle-1192.5-54/19;ACSR-Bittern-1272-45/7;ACSR-Pheasant-1272-54/19;ACSR-Dipper-1351.5-45/7;ACSR-Martin-1351.5-54/19;ACSR-Bobolink-1431-45/7;AAC-Narcissus-1272-61;AAC-Columbine-1351.5-61;AAC-Carnation-1431-61;AAC-Gladiolus-1510.5-61;AAC-Coreopsis-1590-61

Conductor Diameter - Maximum

1.459 in

Conductor Diameter - Minimum

1.289 in

Conductor Diameter Range

1.289 - 1.459

Conductor Spacing

12 in

Conductor Type

  • AAC
  • ACSR

Certificaciones y Cumplimiento

Buy America(n) Qualified

Contact Manufacturer

Recursos y descargas

Médias

Videos

play
Hubbell Power Systems 3D Portal to help with developing 3D models of substation connector products
play
Hubbell Power Systems Quick Ship