HUBBELL POWER SYSTEMS
Image of C4060341 Class 4, Extended-Lip Flexible Line Hose, 3 ft

Class 4, Extended-Lip Flexible Line Hose, 3 ft

Marca: CHANCE Lineman Grade Tools

ID del Catálogo: C4060341

LINE HOSE, 1-1/2"X36" CL.3 & 4, As much as 25 percent lighter in weight than other Class flexible cover-up, Line Hose helps protect workers from accidental contact with conductors. In accordance with ASTM D 1050-90, ozone/coronaresistant thermoplastic elastomer offers excellent performanceproperties. To retain high-visibility orange color, the special formulation exhibits superior resistance to long-term aging/checking. It does not absorb water.

  • High visibility orange color
  • Type III ozone resistant material
  • Class 4
  • Maximum use voltage of 36.0kV phase-to-phase
  • 100% electrically tested and visually inspected per ASTM D1050
  • Date stamped
  • Plain, both ends
  • Style C

Detalles del producto

General

Catalog Number

C4060341

Color

Orange

EU RoHS Indicator

No

Material Type

Type III

Style

Straight on both ends

Type

III

UPC

096359021025

Dimensiones

Diameter

1.5 in

Length

36 in

Length Metric

91 cm

Weight

3.9 lb

WeightMetric

1.7 kg

Clasificaciones Eléctricas

Voltage - Maximum

36 kV

Voltage Rating

Class 4 V

Relacionado con el Conductor

Conductor Size

1.5" dimaeter

Certificaciones y Cumplimiento

Buy America(n) Qualified

Contact Manufacturer

Logística

Pallet Quantity

90

Recursos y descargas

Especificaciones

Literatura