HUBBELL POWER SYSTEMS
Image of P6001982P Clear Heat Shrink Tube - 7" Long
Calificado Buy America(n)

Clear Heat Shrink Tube - 7" Long

Marca: CHANCE Lineman Grade Tools

ID del Catálogo: P6001982P

CLEAR HEAT SHRINK TUBE - 7 IN LONG, Clear heat-shrink tubes provide corrosion-inhibitor by excluding moisture and stress-relief for cable jacket and ferrule-to-stranding connection. Visual inspection of cable condition through clear heat-shrink tube determines breakage or corrosion that otherwise requires continuity test. Factory-assembled units expose 12" of cable strands at junction point.

  • Clear heat-shrink tubes limit corrosion
  • Excludes moisture
  • Stress-relief for cable jacket and ferrule-to-stranding connection
  • 7" in length

Detalles del producto

General

Catalog Number

P6001982P

EU RoHS Indicator

No

UPC

096359479659

Dimensiones

Length

7 in

Weight

0.02 lb

Certificaciones y Cumplimiento

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

Recursos y descargas

Especificaciones

Médias

Videos