Marca: Chance
ID del Catálogo: GEP5AN
Hardware for deadending conductor and guy wires, offered by the Hubbell-Chance brand, consist of Thimbleye® and ovaleye bolts, banding, eyenuts and eyelets, guy attachments and guy markers. All products are designed and manufactured in compliance with applicable electric utility and communications industry standards.
Catalog Number
GEP5AN
Coating
Galvanized, ASTM A-153
Material
Ductile Iron, ASTM A-536
UPC
096359466833
Diameter - Mounting Bolt - Maximum
0.75 in
Dimensions
5.750 in x 3.625 in x 3.125 in
Distance From Pole
N/A
Height
3.125 in
Length
5.75 in
Weight
1.8 lb
Width
3.625 in
Carton Quantity
25
Pallet Quantity
1200