Marca: ANDERSON
ID del Catálogo: SBN2
Bolt Head Type
Hex
Catalog Number
SBN2
Cover Available
No
Inhibitor Loaded
No
Item Type
3C
Material - Body
Copper Alloy
Plated
N
Plating
No
Plating Type
Unplated
Product Category
Mechanical Connectors
Style
Split Bolt
UPC
096359373797
UPC 14 Digit GTIN
00963593737978
Bolt Diameter
0.625 in
Dimensions
0.820 in x 0.720 in x 1.540 in
Height
1.54 in
Length
0.82 in
Weight
0.117 lb
Width
0.72 in
Conductor Diameter - Maximum
0.292 in
Conductor Diameter - Minimum
0.184 in
Conductor Diameter (Main) - Maximum
0 in
Conductor Diameter (Main) - Minimum
0 in
Conductor Diameter (Main) Range
0 - 0
Conductor Diameter (Tap) - Maximum
0.292 in
Conductor Diameter Range
0.184 - 0.292
Buy America(n) Qualified
TAA Compliant (All status valid till December 2024)
Certification - CSA Approved
Yes
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Pallet Quantity
7000 EA