HUBBELL POWER SYSTEMS
Image of LD032090050 DF4N DuraFold, Unheated, Insulated Enclosure, Aluminum
* Imagen representativa
Image of LD032090050 DF4N DuraFold, Unheated, Insulated Enclosure, Aluminum
play

DF4N DuraFold, Unheated, Insulated Enclosure, Aluminum

Marca: HOT BOX

ID del Catálogo: LD032090050

DF4N DuraFold - Insulated -32W X 90L X 50.5H (Unheated)

Hot Box offers the broadest range of enclosures in the industry with multiple material types,styles, and sizes. All are built with the same attention to quality and performance that you knowand expect from Hot Box. Our comprehensive product offering is designed to ensure that yourapplication requirements are met, and your expectations are exceeded.

  • Quick Installation & Easy Access - Dura Fold Enclosures ship assembled to allow quick installation. The design includes hinged walls, as well as front and top lids, to provide easy access. Also the front wall is easily removed to provide unobstructed access for equipment testing and maintenance after installation.
  • Corrosion & Scratch Resistant - Stucco embossed aluminum sheeting provides a corrosion proof and scratch resistant finish that looks good and stands up to the elements.
  • Superior Protection - Insulation will not sag or delaminate from the walls due to the strong chemical bond between the aluminum and the insulation. Heaters and/or heat trace tape can provide proven freeze protection.

Detalles del producto

General

ASSE Classification

Class II (Freeze Retardant)

Catalog Number

LD032090050

Heated?

No

Insulated?

Yes

Material

Aluminum 3003 Stucco embossed finish

Dimensiones

Dimensions

90 in x 32 in x 50 in

Height

50 in

Length

90 in

Mounting Pad / Base Plate Dimensions

44 X 102

Weight

163 lb

Width

32 in

Certificaciones y Cumplimiento

Industry Standard(s)

ASSE 1060 Certified

Recursos y descargas

Médias

Videos

play
Hubbell Power Systems In Depth: Hot Box Overview