HUBBELL POWER SYSTEMS
Image of H304624 Disconnect Stick 1.5 in (38 mm) x 10 ft (3.0 m)
Calificado Buy America(n)

Disconnect Stick 1.5 in (38 mm) x 10 ft (3.0 m)

Marca: CHANCE Lineman Grade Tools

ID del Catálogo: H304624

DISCONNECT STICK - 1.5IN X 10FT 1IN, Disconnect sticks provide insulation for linemen in opening and closing disconnect switches and cutouts. They are also used for installing and removing open-link fuse links. Poles are made ofEpoxiglas® NEMA-standard heads of cast bronze are of three types — switch head, disconnect head, or spliced disconnect head.

  • Provide insulation for linemen in opening and closing disconnect switches and cutouts
  • Also used for installing and removing open-link fuse links
  • Poles are made ofEpoxiglas®
  • NEMA-standard heads of cast bronze
  • Available in three types: switch head, disconnect head, or spliced disconnect head

Detalles del producto

General

Catalog Number

H304624

EU RoHS Indicator

No

Storage Bag Included?

P643-10 (Bag not included. Must be ordered separately.)

Style

1.5" (38 mm) Disconnect Head

UPC

096359040088

Dimensiones

Dimensions

126.0 in x 4.38 in x 4.38 in

Dimensions Metric

3.2 m x 11.1 mm x 11.1 mm

Height

4.38 in

Height Metric

11.1 mm

Length

126 in

Length Metric

3.2 m

Weight

3.5 lb

WeightMetric

1.6 kg

Width

4.38 in

WidthMetric

11.1 mm

Certificaciones y Cumplimiento

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

Recursos y descargas