HUBBELL POWER SYSTEMS
Image of WEBH60 End Plug, Aluminum Welded
* Imagen representativa
Image of WEBH60 End Plug, Aluminum Welded
play
play
+2
Image of WEBH60 End Plug, Aluminum Welded

End Plug, Aluminum Welded

Marca: ANDERSON

ID del Catálogo: WEBH60

Aluminum alloy, weldment, internal end plug for tubing. To specify extra heavy (Schedule 80, EHIPS) tubing, add “H” to catalog number. Example: WEBH10. Material: casting - 356-T6 aluminum alloy.

Aluminum alloy, weldment, internal end plug for tubing. To specify extra heavy (Schedule 80, EHIPS) tubing, add “H” to catalog number. Example: WEBH10. Material: casting - 356-T6 aluminum alloy.

"To specify extra heavy (Schedule 80, EHIPS) tubing, add “H” to catalog number. Example: WEBH60."

Detalles del producto

General

Catalog Number

WEBH60

EU RoHS Indicator

No

Material

Aluminum

Number of Ground Braid Lug Holes

0

Type

End Plug

UPC

096359341079

Dimensiones

Base Hole Spacing

0 in

Diameter - Base Holes

0 in

Diameter - Bolt

0 in

Diameter - Inside

0 in

Length - Coupling

0 in

Length Before Compression

0 in

Weight

1.47 lb

Clasificaciones Eléctricas

Maximum Current Rating Amps Continuous

0

Relacionado con el Conductor

Conductor Type

Aluminum Bus

Certificaciones y Cumplimiento

Buy America(n) Qualified

Contact Manufacturer

Recursos y descargas

Especificaciones

Médias

Videos

play
Hubbell Power Systems 3D Portal to help with developing 3D models of substation connector products
play
Hubbell Power Systems Quick Ship