HUBBELL POWER SYSTEMS
Image of T6001549A EPZ Ground Cluster Bar-6", Pole Piercing
Image of T6001549A EPZ Ground Cluster Bar-6", Pole Piercing
play
play

EPZ Ground Cluster Bar-6", Pole Piercing

Marca: CHANCE Lineman Grade Tools

ID del Catálogo: T6001549A

EPZ Ground Cluster Bar-6", Pole Piercing, ASTM Grade 5

  • Cluster bar can be used to comply with OSHA guidelines by bringing it into conductive contact with a metal object, such as a spike, nail, screw, bare pole ground with staples, etc., that sufficiently penetrates the wood pole
  • Integral pole-penetrating feature

Detalles del producto

General

Catalog Number

T6001549A

UPC

096359659716

Dimensiones

Weight

8 lb

Certificaciones y Cumplimiento

Fault Current - ASTM Grade

Grade 5

Industry Standard(s)

ASTM

Recursos y descargas

Especificaciones

Médias

Videos

play
CHANCE Temporary Protective Grounding
play
CHANCE Temporary Protective Grounding