Marca: Chance Lineman Tools & Equipment
ID del Catálogo: GP3458
Catalog Number
GP3458
End A Type
Nut-Runner, 2 in 1 Combination Socket, 3/4" and 5/8"
UPC
096359313052
Length
12 in
Length Metric
304 mm
Weight
2.5 lb
WeightMetric
1.1 kg
Crimping Size - Maximum
0 in
Crimping Size - Minimum
0 in
Buy America(n) Qualified
TAA Compliant (All status valid till December 2024)
Pallet Quantity
432