HUBBELL POWER SYSTEMS
Image of FWDE2115TE Formed Wire Deadend for Guy Strand 1/2"
Image of FWDE2115TE Formed Wire Deadend for Guy Strand 1/2"
play

Formed Wire Deadend for Guy Strand 1/2"

Marca: FARGO

ID del Catálogo: FWDE2115TE

Formed Wire Deadend for 1/2" Guy Strand, Tapered Ends

For deadend applications of support guy wires. Fargo FWDE series formed wire deadends are designed for use on all types of galvanized guy wire (EHS, High Strength, Common, Siemens-Martin, Utilities and Bell System Strand).

  • For HSS, EHS, Common, Siemens-Martin, Utilities and Bell System Strand grades
  • Zinc plated (B-coat) EHS steel construction
  • Tapered Ends
  • 26,900lb (119.7KN) maximum RBS

Detalles del producto

General

Application

Deadend for Guy Strand

Catalog Number

FWDE2115TE

Color Code

Blue

Material

Galvanized Steel

Product Category

Guy Wire

Type

Formed Wire

UPC

096359571384

Dimensiones

Length

49 in

Nominal Guy Wire Size

1/2" 7 Strand

Weight

3 lb

Relacionado con el Conductor

Conductor Diameter - Maximum

0.515

Conductor Diameter - Minimum

0.475

Conductor Diameter Range

0.475 - 0.515

Conductor Type

Galvanized Steel

Guy Wire Type

Galvanized Steel

Logística

Carton Quantity

20

Pallet Quantity

360

Recursos y descargas

Médias

Videos

play
HPS Formed Wire Dead End Install