Marca: FARGO
ID del Catálogo: LRO4031AS
Spool Ties are used in applications where the spool insulator is mounted either horizontally or vertically and the conductor is alligned to sit in the groove of the insulator. Fargo LRO series formed wire spool ties are designed for use with ACAR, ACSR, AAC, AAAC, Compacted ACSR, & AWAC®.
Application
Spool Tie
Catalog Number
LRO4031AS
Color Code
Blue
Insulator Throat Neck Type
Spool
Material
Aluminum Clad Steel
Product Category
Ties
Type
Formed Wire
UPC
096359467939
Length
28 in
Weight
.520 lb
Conductor Diameter - Maximum
0.968
Conductor Diameter - Minimum
0.859
Conductor Diameter Range
0.859 - 0.968
Conductor Type
ACSR, AAC, AAAC, ACAR, Compacted ACSR and AWAC®
Carton Quantity
50
Pallet Quantity
500