HUBBELL POWER SYSTEMS
Image of C4030297A Grip-All Hinged 8 ft (2.4 m) with Universal Head
Calificado Buy America(n)

Grip-All Hinged 8 ft (2.4 m) with Universal Head

Marca: CHANCE Lineman Grade Tools

ID del Catálogo: C4030297A

GRIPALL -HINGED - 8FT 8IN -W/ UNIVERSAL, The most versatile tool in a lineworker’s hands, the Grip-All stick puts an easy-to-control "finger" on an insulated pole. Although primarily designed for installing hot-line and grounding clamps, it serves both overhead and underground circuits with various end fittings. Commonly called a "shotgun," the operating mechanism incorporates a sliding hand grip that opens the hook to grasp a clamp eyescrew and retract it into the tool head. A thumb latch then must be depressed to release the locked hand grip so it can open the hook. While the tool head is of Lexan® for close-quarter operations, the worker must maintain recommended working distance solely on the Epoxiglas ™ pole section of the handle as the hook and its actuator are metal parts. Easy to care for, Grip-All sticks do not require field stripping to clean. All insulated parts including the operating rod are outside the main pole, readily accessible to wipe dry. CAUTION: Do not clean the plastic head with solvent.

  • Operating mechanism incorporates a sliding hand grip that opens and retracts the hook
  • 6.75 inches (171 mm) of head travel)
  • All insulated parts are extenally mounted for ease of care and maintenance, no field stripping needed
  • Stainless-steel components include Jaw, Jaw Holder, Safety Stop, Lockbar and Latch

Detalles del producto

General

Catalog Number

C4030297A

EU RoHS Indicator

No

Storage Bag Included?

P643-3 (Bag not included. Must be ordered separately.)

Style

Hinged

UPC

096359018186

Dimensiones

Dimensions

102 in x 7.25 in x 7.25 in

Dimensions Metric

259.1 mm x 18.4 mm x 18.4 mm

Height

7.25 in

Height Metric

18.4 mm

Length

102 in

Length Metric

259.1 mm

Weight

11 lb

WeightMetric

5 kg

Width

7.25 in

WidthMetric

18.4 mm

Certificaciones y Cumplimiento

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

Recursos y descargas