HUBBELL POWER SYSTEMS
Image of C4031035 Grip-All Telescoping 5 ft 7 in to 8 ft (1.7 to 2.4 m)
* Imagen representativa
Image of C4031035 Grip-All Telescoping 5 ft 7 in to 8 ft (1.7 to 2.4 m)
Calificado Buy America(n)

Grip-All Telescoping 5 ft 7 in to 8 ft (1.7 to 2.4 m)

Marca: CHANCE Lineman Grade Tools

ID del Catálogo: C4031035

GRIPALL -TELESCOPING - 5FT 6.75IN - 8FT, The most versatile tool in a lineworker’s hands, the Grip-All stick puts an easy-to-control "finger" on an insulated pole. Although primarily designed for installing hot-line and grounding clamps, it serves both overhead and underground circuits with various end fittings. Commonly called a "shotgun," the operating mechanism incorporates a sliding hand grip that opens the hook to grasp a clamp eyescrew and retract it into the tool head. A thumb latch then must be depressed to release the locked hand grip so it can open the hook. While the tool head is of Lexan® for close-quarter operations, the worker must maintain recommended working distance solely on the Epoxiglas ™ pole section of the handle as the hook and its actuator are metal parts. Easy to care for, Grip-All sticks do not require field stripping to clean. All insulated parts including the operating rod are outside the main pole, readily accessible to wipe dry. CAUTION: Do not clean the plastic head with solvent.

  • Tested per OSHA & ASTM F711
  • Available in two sizes, each readily locks at variable working lengths
  • Design features rotating coupler and an engineered positive-lock button with safety stop to keep sections from parting or hook releasing while in use
  • Mechanism locks sections into a solid, rattle-free tool
  • Black head makes it obvious head is not included in minimum approach distance
  • Can replace several conventional clampsticks
  • Allows linemen to adhere to safe-working distances and positioning needs, with fewer sticks
  • Reduces the number of clampsticks required on a line truck, saving limited storage space
  • Engineered interface between sections ensure tool retracts with full control
  • Close fit helps keep out dirt and moisture
  • Top section is made with foam-center Epoxiglas ™ insulated pole
  • Functions of this telescoping style are identical to fixed-length style
  • All controls can be easily accessed while wearing gloves
  • Easy to disassemble, stick must be kept clean and dry inside to ensure long life
  • T4031245 Button and Spring Replacement Kit

Detalles del producto

General

Catalog Number

C4031035

EU RoHS Indicator

No

Storage Bag Included?

P643-6 (Bag not included. Must be ordered separately.)

Style

Telescoping

UPC

096359018841

Dimensiones

Dimensions

96 in x 4.38 in x 4.38 in

Dimensions Metric

243.8 mm x 11.1 mm x 11.1 mm

Height

4.38 in

Height Metric

11.1 mm

Length

96 in

Length - Retracted

67 in

Length - Retracted Metric

1.5 m

Length Metric

243.8 mm

Weight

10 lb

WeightMetric

4.5 kg

Width

4.38 in

WidthMetric

11.1 mm

Certificaciones y Cumplimiento

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

Logística

Carton Quantity

1

Recursos y descargas