HUBBELL POWER SYSTEMS
Image of T6002708 Ground Clamp, C-Type, Type I-Class B-Grade 5, 1.25" Jaw Opening
Image of T6002708 Ground Clamp, C-Type, Type I-Class B-Grade 5, 1.25" Jaw Opening
Calificado Buy America(n)

Ground Clamp, C-Type, Type I-Class B-Grade 5, 1.25" Jaw Opening

Marca: Chance Lineman Tools & Equipment

ID del Catálogo: T6002708

Ground Clamp, C-Type, Type I-Class B-Grade 5, 1.25" Jaw Opening

  • C-Type Ground Clamp
  • Continuous Current 400A
  • Fault Current 43kA for 15 cycles or 30kA for 30 cycles
  • Main Line Range Max. 1033kcmil ACSR
  • Main Line Range Min. #8 Sol. CU (0.128")
  • Jumper Range Max. 4/0 Grd. Cable
  • Jumper Range Min. #2 Grd. Cable
  • ASTM Type I, Class B, Grade 5
  • Jaws Serrated
  • Ferrule Threaded

Detalles del producto

General

Catalog Number

T6002708

Eye Screw/T-Handle Installation Torque (in-lb)

250 in-lb

Ferrule Installation Torque (in-lb)

250 in-lb

Handle Type

Eyescrew

Jaw Type

Serrated Jaws

Material

Aluminum

Terminal Connection Type

5/8"-11 Thread

Thread Size

5/8-11 UNC

Thread Type

Threaded

Torque Rating

250 in-lbs

UPC

096359247517

Dimensiones

Jaw Opening Size - Maximum

1.25 in

Jaw Opening Size - Minimum

.128 in

Weight

1.088 lb

Clasificaciones Eléctricas

Current Rating

400 A

Fault Current - 15 Cycles

43000 A

Fault Current - 30 Cycles

30000 A

Grounding Wire Capacity Maximum

4/0 Cable w/ Threaded Terminal

Grounding Wire Capacity Minimum

#2 Cable w/ Threaded Terminal

Certificaciones y Cumplimiento

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

Fault Current - ASTM Grade

Grade 5

Logística

Pallet Quantity

480

Recursos y descargas

Especificaciones