HUBBELL POWER SYSTEMS
Image of C4000219 H-Frame Crossarm Yoke
Image of C4000219 H-Frame Crossarm Yoke

H-Frame Crossarm Yoke

Marca: Chance Lineman Tools & Equipment

ID del Catálogo: C4000219

The H-Frame Crossarm Yoke is similar to the Tower Yoke in design and application. The two clamp bolts which secure the yoke to the double plank crossarms may be adjusted to three center-to-center positions (9", 11" and 13") to fit various arm sizes- vertical take-up on the crossarm is from 9" to 12". The swiveling trunnion brackets are located 26" center-to-center.

  • Snatch blocks hooked into butt ring to keep heandlines from dragging over tower structure, giving clearance to tools in transit
  • Bronze mounting hooks are secured with bronze wing nuts on plated steel bolts
  • Hook adjustment will fit tower angle from 1-3/4" x 1-3/4" up to 6" x 6"

Detalles del producto

General

Catalog Number

C4000219

EU RoHS Indicator

No

Max Load Lbs.

12000 lb

Style

Structure Yoke

UPC

096359016441

Working Load Limit

12,000 lb

Working Load Limit Metric

5,443 kg

Dimensiones

Dimensions

34 in x 16 in x 8 in

Dimensions Metric

86.4 mm x 40.6 mm x 20.3 mm

Height

8 in

Height Metric

20.3 mm

Length

34 in

Length Metric

86.4 mm

Weight

31 lb

WeightMetric

14 kg

Width

16 in

WidthMetric

40.6 mm

Certificaciones y Cumplimiento

Buy America(n) Qualified

Contact Manufacturer

Logística

Carton Quantity

1

Recursos y descargas