HUBBELL POWER SYSTEMS
Image of C4030459 Handle for Transmission Phasing Sets 96 in (2.4 m)
* Imagen representativa
Image of C4030459 Handle for Transmission Phasing Sets 96 in (2.4 m)

Handle for Transmission Phasing Sets 96 in (2.4 m)

Marca: CHANCE Lineman Grade Tools

ID del Catálogo: C4030459

Threaded fitting for attaching to Transmission rated Phasing Sets

Pole Dia. 1-1/4"

Detalles del producto

General

Catalog Number

C4030459

UPC

096359018346

Dimensiones

Dimensions

101 in x 3.38 in x 3.38 in

Dimensions Metric

256.5 mm x 8.6 mm x 8.6 mm

Height

3.38 in

Height Metric

8.6 mm

Length

101 in

Length Metric

256.5 mm

Weight

8 lb

WeightMetric

3.6 kg

Width

3.38 in

WidthMetric

8.6 mm

Recursos y descargas