Marca: HOT BOX
ID del Catálogo: HM054062056AAV
Hot Box offers the broadest range of enclosures in the industry with multiple material types,styles, and sizes. All are built with the same attention to quality and performance that you knowand expect from Hot Box. Our comprehensive product offering is designed to ensure that yourapplication requirements are met, and your expectations are exceeded.
ASSE Classification
Class I (Freeze Protection)
Catalog Number
HM054062056AAV
Description - Heater
120V single phase heater w/ thermostat & fan
Heated?
Yes
Insulated?
Yes
Material
Fiberglass
Dimensions
62 in x 54 in x 56 in
Height
56 in
Length
62 in
Mounting Pad / Base Plate Dimensions
64 X 76
Weight
401 lb
Width
54 in
Wattage - Heater
(1) 1900 W
Industry Standard(s)
ASSE 1060 Certified