HUBBELL POWER SYSTEMS
Image of C4030732 Insulating Hydraulic Conductor Cutter For Up To 954 MCM ACSR, 8 ft (2.4 m)

Insulating Hydraulic Conductor Cutter For Up To 954 MCM ACSR, 8 ft (2.4 m)

Marca: CHANCE Lineman Grade Tools

ID del Catálogo: C4030732

HYDRAULIC WIRE CUTTER - 8FT - cuts conductors up to 954 MCM ACSR, All-Aluminum and 500 MCM copper.

  • Operation is similar to that of an hydraulic jack
  • The Epoxiglas® pole, handle and hydraulic hose are tested to 100 kV per foot
  • Hydraulic oil has a dielectric strength of 25 + kV per ASTM D877-64
  • Hose minimum burst strength is 12,000 PSI
  • Pump maximum pressure is 9,000 PSI
  • Adjustable jaws designed to cut without flattening the conductor
  • Hydraulic hose is located outside the pole for easy maintenance

General

Catalog Number

C4030732

EU RoHS Indicator

No

Storage Bag Included?

T306-0008 (Bag not included. Must be ordered separately.)

Style

Scissors Jaw

UPC

096359018476

Dimensiones

Length

96 in

Weight

19.8 lb

WeightMetric

8.9 kg

Certificaciones y Cumplimiento

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No