Marca: Chance
ID del Catálogo: 1118
The Hubbell-Chance brand of utility hardware offers the choice of five styles of cable racking for construction of electric and communications cables in underground vaults. The selection includes wall racking, support arms and insulator pads for T-Slot Channel, T-Section, Nob-Loc, H-Slot and Heavy Channel styles. For pulling cables during installation a a deadend pulling-in bracket is offered. All components are manufactured per applicable electric utility and communications industry specifications.
Catalog Number
1118
EU RoHS Indicator
No
Material
Porcelain
UPC
096359068181
Distance From Pole
N/A
Length
3 in
Weight
1.1 lb
Width
3.75 in
Buy America(n) Qualified
Contact Manufacturer
Pallet Quantity
1600