Marca: HOT BOX
ID del Catálogo: LM041041045AAV
Hot Box offers the broadest range of enclosures in the industry with multiple material types,styles, and sizes. All are built with the same attention to quality and performance that you knowand expect from Hot Box. Our comprehensive product offering is designed to ensure that yourapplication requirements are met, and your expectations are exceeded.
ASSE Classification
Class II (Freeze Retardant)
Catalog Number
LM041041045AAV
Insulated?
Yes
Material
Fiberglass
Dimensions
41 in x 41 in x 45 in
Height
45 in
Length
41 in
Mounting Pad / Base Plate Dimensions
53 X 53
Weight
241 lb
Width
41 in
Industry Standard(s)
ASSE 1060 Certified