HUBBELL POWER SYSTEMS
Image of 3470 NEUTRAL WIRE BRACKET
Image of 3470 NEUTRAL WIRE BRACKET

NEUTRAL WIRE BRACKET

Marca: Chance

ID del Catálogo: 3470

A non-insulated pole bracket for securing neutral wire.

For utility neutral and secondary lines, the Hubbell-Chance brand offers ANSI class spool insulators along with the necessary clevises, racks, and spool bolts for installation. Screw and clamp-type porcelain and nylon wireholders are offered for service drops. All items are in compliance with applicable electric utility industry standards.

  • Mounts to pole with 5/8" through bolt
  • material:Cast ductile iron per ASTM A-536 and galvanized per ASTM A-153

Detalles del producto

General

Catalog Number

3470

Coating

Galvanized, ASTM A-153

Material

Steel

Style

Non-Offset

Type

Bracket

UPC

096359070184

Dimensiones

Distance From Pole

N/A

Weight

0.97 lb

Logística

Pallet Quantity

1800

Recursos y descargas

Especificaciones

Dibujos de venta