HUBBELL POWER SYSTEMS
Image of C4020276 Platform Ladder
Image of C4020276 Platform Ladder

Platform Ladder

Marca: CHANCE Lineman Grade Tools

ID del Catálogo: C4020276

Stand or sit at the worksite instead of kneeling on the structure — for convenience and efficiency. Proven products combine in the Platform Ladder: 48"-longEpoxiglas® Ladder and two 20"-long sections of 10"- wide Platform joined side-by-side constitute a bosun’s chair. Adjustable ladder hooks may be added. Platform Ladder may be suspended and tagged-off with rope, wire tongs or a combination of both in order to maneuver a worker into position. For quick rigging and easy storage, Platform Ladder folds into a neat, compact package. Although the Platform Ladder is rated for loads to 500 pounds, users must give serious consideration to the capacity of the point from which it is suspended and the equipment used to suspend it.

  • 2.5 inch dia. Epoxyglas() rails
  • Allows workers to stand or sit at worksite instead of kneeling on structure
  • Convenient and efficient
  • Two 20 in-long sections of 10 in-wide Platform joined side-by-side constitute a bosun’s chair
  • Adjustable ladder hooks may be added
  • Platform Ladder may be suspended and tagged-off with rope, wire tongs or a combination of both in order to maneuver a worker into position
  • Platform Ladder folds into a compact package for quick rigging and easy storage
  • Working Load Limit: 500 lb.
  • For improved footing, three strips of 2” non-skid tape extend the length of the platform

Detalles del producto

General

Catalog Number

C4020276

EU RoHS Indicator

No

UPC

096359294511

Dimensiones

Dimensions

108 in x 30 in x 10 in

Dimensions Metric

274.3 mm x 76.2 mm x 25.4 mm

Height

10 in

Height Metric

25.4 mm

Length

108 in

Length Metric

274.3 mm

Weight

124 lb

WeightMetric

56.2 kg

Width

30 in

WidthMetric

76.2 mm

Certificaciones y Cumplimiento

Buy America(n) Qualified

Contact Manufacturer

Recursos y descargas