HUBBELL POWER SYSTEMS
Image of T1120563 Pole Base Foundation, 6-5/8" OD x 60" Long
* Imagen representativa
Image of T1120563 Pole Base Foundation, 6-5/8" OD x 60" Long
play
Image of T1120563 Pole Base Foundation, 6-5/8" OD x 60" Long

Pole Base Foundation, 6-5/8" OD x 60" Long

Marca: Chance

ID del Catálogo: T1120563

Streetlight Foundation (SLF) 6.625 OD x 60" Long, 1" thick x 12" square baseplate, variable circle, hardware included, cableway positioned for a bumper.

Chance Instant Foundations are designed for an above-grade and at-grade mounting of a variety of equipment that needs a solid foundation and accessibility for utility services such as electric and water lines. These foundations provide a low-cost solution that can be instantly loaded without the need to coordinate various trades, equipment or weather.

  • Variable 8" - 14" Bolt Circle
  • 4 slots, 1" Dia x 4" Long
  • Suitable for Streetlight, Roadway, and Architectural Lighting
  • Other applications include EV Charging Infrastructure, 5G/6G Poles, Rail Applications, End Zone Tower Systems, Solar Array Pole Mount, and Signage

Detalles del producto

General

Application

Helical Anchoring

Base Plate Shape

Square

Bolt Hole Type

Slotted

Catalog Number

T1120563

Coating

Galvanized, ASTM A-153

EU RoHS Indicator

No

Ground Lug Hole

No

Hardware Packaging

Installed

Number of Bolt Slots

4

Pipe Type

Round Pipe

Type

Lighting Foundation Anchors

UPC

096359246848

With Hardware

Included

Dimensiones

Base Plate Dimensions

12 in

Base Plate Thickness

1 in

Bolt Length

4 in

Cableway Distance From Base

18 in

Cableway Length

18 in

Cableway Width

3 in

Center hole dimensions

5 in

Diameter - Bolt

1 in

Diameter - Bolt Circle

8 -14 in

Dimensions

60.00 in x 12.250 in x 12.250 in

Foundation Diameter

6.63 in

Foundation Length

60 in

Height

12.25 in

Length

60 in

Weight

132 lb

Width

12.25 in

Certificaciones y Cumplimiento

Buy America(n) Qualified

Contact Manufacturer

Logística

Pallet Quantity

9

Standard Package

1

Médias

Videos

play
Engineered Advantages of Instant Foundations