Brand: OHIO BRASS
Catalog ID: PSPT554
Application
Pin Type
Cantilever Bending Strength - Max.
2500
Catalog Number
PSPT554
Fitting - Ground/Base
1" Pin Hole Diameter
Fitting - Live Line End
F - Neck
Insulator Type
55-4
Material
Porcelain
UPC
096359832126
Diameter - Shed(s)
5.60 in
Dimensions
5.60 in x 5.60 in x 4.37 in
Height
4.37 in
Length
5.6 in
Weight
4.1 lb
Width
5.6 in
Arc Distance - Dry
5.0 in (127 mm)
Creep and Leakage Distance
9.0 in (228 mm)
Critical Impulse Flashover (CIFO) - Positive
105 kV
Flashover Voltage - 60 Hz Dry
65 kV
Flashover Voltage - 60 Hz Wet
35 kV
Voltage Rating
13.2 kV
Industry Standard(s)
ANSI C29.5
Pallet Quantity
420