Marca: OHIO BRASS
ID del Catálogo: PSPT563
Application
Pin Type
Cantilever Bending Strength - Max.
3000
Catalog Number
PSPT563
Fitting - Ground/Base
1-3/8" Pin Hole Diameter
Fitting - Live Line End
K - Neck
Insulator Type
56-3
Material
Porcelain
UPC
096359832188
Diameter - Shed(s)
10.50 in
Dimensions
10.50 in x 10.50 in x 7.30 in
Height
7.3 in
Length
10.5 in
Weight
18.7 lb
Width
10.5 in
Arc Distance - Dry
9.5 in (241 mm)
Creep and Leakage Distance
21.0 in (553 mm)
Critical Impulse Flashover (CIFO) - Positive
200 kV
Flashover Voltage - 60 Hz Dry
125 kV
Flashover Voltage - 60 Hz Wet
80 kV
Voltage Rating
34.5 kV
Industry Standard(s)
ANSI C29.6
Pallet Quantity
64