HUBBELL POWER SYSTEMS
Image of RPM182 Ridge Pin, 18" w/ Nylon
Image of RPM182 Ridge Pin, 18" w/ Nylon
Calificado Buy America(n)

Ridge Pin, 18" w/ Nylon

Marca: Chance

ID del Catálogo: RPM182

18" Medium Duty Fiberglass Ridge Pin w/ Nylon Threads

  • Conductor support ridge pin
  • 1.5" (medium duty) fiberglass rod
  • Base and end fitting are hot dip galvanized ductile iron

Detalles del producto

General

Catalog Number

RPM182

Description - End Fitting

Vertical Pin

Material - Threads

1" Nylon Threads

Strength Rating - Minimum Ultimate, Longitudinal (L)

1,400 lb

Strength Rating - Minimum Ultimate, Transverse (T)

1,400 lb

Strength Rating - Minimum Ultimate, Vertical (V)

2,500 lb

UPC

096359565598

Dimensiones

Diameter - Rod / Tube

1.5 in

Length

18 in

Mounting Bolt Spacing

  • 5 in
  • 6 in
  • 8 in

Weight

5.9 lb

Certificaciones y Cumplimiento

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

Logística

Pallet Quantity

100

Standard Package

1

Recursos y descargas