HUBBELL POWER SYSTEMS
Image of PSC4021443 Scaffolding side crosspiece, 1m (International Only)
Image of PSC4021443 Scaffolding side crosspiece, 1m (International Only)

Scaffolding side crosspiece, 1m (International Only)

Marca: CHANCE Lineman Grade Tools

ID del Catálogo: PSC4021443

Insulated Scaffolding side crosspiece, 1m. Insulated Scaffolding is not available for sale or use in the USA and Canada.

Crosspiece Side View - PSC4021443

Detalles del producto

General

Catalog Number

PSC4021443

Style

Scaffolding Side Crosspiece, 1m

Dimensiones

Dimensions

44 in x 3 in x 3 in

Dimensions Metric

111.8 mm x 7.6 mm x 7.6 mm

Height

3 in

Height Metric

7.6 mm

Length

44 in

Length Metric

111.8 mm

Weight

5 lb

WeightMetric

2.3 kg

Width

3 in

WidthMetric

7.6 mm

Recursos y descargas

Especificaciones

Dibujos de venta