HUBBELL POWER SYSTEMS
Image of SDS75N Short Quadrant Strain Clamp
Image of SDS75N Short Quadrant Strain Clamp

Short Quadrant Strain Clamp

Marca: ANDERSON

ID del Catálogo: SDS75N

For tranmission line construction with all aluminum, ACSR or aluminum alloy conductor or for Alumoweld shield wire.

Short Quadrant strain clamps are used for transmission line deadends.

  • Material: Body Aluminum, Hardware galvanized steel
  • Clamping range 0.300-0.750
  • Normal tension
  • Ultimate strength 20k lbf

Detalles del producto

General

Application

Deadend

Catalog Number

SDS75N

Material - Body

Aluminum

Tension

Slip Rating is Normal Tension

Type

Bolted Quadrant Deadend

Recursos y descargas