HUBBELL POWER SYSTEMS
Image of CPEPKSEHD STUB POLE KIT for SEHD MODEL PLATFORMS
Calificado Buy America(n)

STUB POLE KIT for SEHD MODEL PLATFORMS

Marca: Chance

ID del Catálogo: CPEPKSEHD

Extra pole kit fastenes to the underside of aluminum equipment platforms to provide a connection to a stub pole for increased platform strength capacity

Equipment brackets, offered by the Hubbell-Chance brand, are designed for pole and crossarm mounting of components that includes cutouts, arresters, cable terminators, transformers, switches, capacitors and regulators. Options include single phase and three phase style brackets for crossarm or pole mounting; with many brackets offer in either steel or aluminum construction.

  • Kit includes everything needed to add one stub pole to super extra heavy-duty platform
  • Fits 7" to 10" dia. poles
  • Attaches with two 3/4" through bolts
  • Material 6061-T6 aluminum

General

Catalog Number

CPEPKSEHD

EU RoHS Indicator

No

UPC

096359466482

Dimensiones

Distance From Pole

N/A

Certificaciones y Cumplimiento

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

EU RoHS Indicator

No