HUBBELL POWER SYSTEMS
Image of H472084 Suspension Link Stick, 84 in (2.1 m), 1.5 in (38 mm) dia.
Image of H472084 Suspension Link Stick, 84 in (2.1 m), 1.5 in (38 mm) dia.

Suspension Link Stick, 84 in (2.1 m), 1.5 in (38 mm) dia.

Marca: CHANCE Lineman Grade Tools

ID del Catálogo: H472084

LINK STICK, SUSPENSION 1 1/2 X 7 FT, The Suspension Link Stick is designed for use on conductors from 1" to 2.5" diameter and can be used with various types of takeup devices at the structure end. The lip of the hook, actuated by an eye screw, swivels to accommodate various conductor sizes. The maximum load is 6,500 pounds.

  • Snatch blocks hooked into butt ring to keep heandlines from dragging over tower structure, giving clearance to tools in transit
  • Bronze mounting hooks are secured with bronze wing nuts on plated steel bolts
  • Hook adjustment will fit tower angle from 1-3/4" x 1-3/4" up to 6" x 6"
  • Maximum load for the gin is 500 lbs.

Detalles del producto

General

Catalog Number

H472084

EU RoHS Indicator

No

Style

Link Stick

UPC

096359040804

Dimensiones

Diameter

1.5 in

Diameter - Metric

0 m

Dimension - L Length Overall mm

2.1 m

Dimension - Length Overall inch

84 in

Dimensions

93 in x 7.25 in x 7.25 in

Dimensions Metric

236.2 mm x 18.4 mm x 18.4 mm

Height

7.25 in

Height Metric

18.4 mm

Length

93 in

Length Metric

236.2 mm

Weight

27.5 lb

WeightMetric

12.4 kg

Width

7.25 in

WidthMetric

18.4 mm

Certificaciones y Cumplimiento

Buy America(n) Qualified

Contact Manufacturer