HUBBELL POWER SYSTEMS
Image of TTH4040 Tee, Bronze Bolted, Tubing Main to Tubing Tap
Image of TTH4040 Tee, Bronze Bolted, Tubing Main to Tubing Tap
play
play

Tee, Bronze Bolted, Tubing Main to Tubing Tap

Marca: ANDERSON

ID del Catálogo: TTH4040

Bronze alloy heavy duty tee for connecting copper tubing main to copper tubing tap. Clamping bolts have hex-stops for one-wrench installation. Material: Castings- Bronze Alloy, Hardware-Silicon Bronze or Stainless Steel.

Bronze alloy heavy duty tee for connecting copper tubing main to copper tubing tap. Clamping bolts have hex-stops for one-wrench installation. Material: Castings- Bronze Alloy, Hardware-Silicon Bronze or Stainless Steel.

  • "Tee for Connecting Copper Tubing Main to Copper Tubing Tap
  • Clamping bolts have hex-stops for one-wrench installation

Detalles del producto

General

Catalog Number

TTH4040

EU RoHS Indicator

No

Material

Bronze

Material - Clamping Hardware

Stainless Steel

Number of Ground Braid Lug Holes

0

Type

Tee, Bolted

UPC

096359333371

Dimensiones

Base Hole Spacing

0 in

Diameter - Base Holes

0 in

Diameter - Bolt

0 in

Diameter - Inside

0 in

Length - Coupling

0 in

Length Before Compression

0 in

Weight

38.22 lb

Clasificaciones Eléctricas

Maximum Current Rating Amps Continuous

0

Relacionado con el Conductor

Conductor Type

Copper Bus

Certificaciones y Cumplimiento

Buy America(n) Qualified

Contact Manufacturer

Recursos y descargas

Especificaciones

Médias

Videos

play
Hubbell Power Systems 3D Portal to help with developing 3D models of substation connector products
play
Hubbell Power Systems Quick Ship