HUBBELL POWER SYSTEMS
Image of C4031017 Telescoping Disconnect Stick 12 ft (3.6 m) Maximum Length
* Imagen representativa
Image of C4031017 Telescoping Disconnect Stick 12 ft (3.6 m) Maximum Length
Calificado Buy America(n)

Telescoping Disconnect Stick 12 ft (3.6 m) Maximum Length

Marca: CHANCE Lineman Grade Tools

ID del Catálogo: C4031017

TELESCOPING TOOL, 12', The Telescoping Tools offer maximum convenience. The universal end fitting on the insulated top section accepts a wide variety of attachments so that the lineman can disconnect switches, replace cutout tubes and reclose, remove pole covers, prune trees and complete many other overhead tasks . . . all with one tool.

  • Chance Telescoping Tools are designed and built for long life
  • For necessary repairs, a complete kit is available with all buttons and springs for various stick lengths

Detalles del producto

General

Catalog Number

C4031017

Duty

Standard Duty

EU RoHS Indicator

No

Storage Bag Included?

P6213 (Bag not included. Must be ordered separately.)

Style

Telescoping Disconnect Tool

UPC

096359018629

Dimensiones

Diameter

1.5 in

Dimensions

62 in x 3.5 in x 3.5 in

Dimensions Metric

157.5 mm x 8.9 mm x 8.9 mm

Height

3.5 in

Height Metric

8.9 mm

Length

62 in

Length - Retracted

4.75 ft

Length - Retracted Metric

1.4 m

Length Metric

157.5 mm

Lengths - Extended

  • 8 ft
  • 12 ft

Mounting Bolt Spacing

09635901862

Weight

4 lb

WeightMetric

1.8 kg

Width

3.5 in

WidthMetric

8.9 mm

Certificaciones y Cumplimiento

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

Logística

Carton Quantity

1

Recursos y descargas