Marca: FARGO
ID del Catálogo: GJ802FC
Fargo Formed Wire Composite Double Pin Ties are designed for use at intersections or slight angles where space or double arm construction does not permit use of the straight tie. Secures the conductor in position to the insulator for through or continuous run applications.
Catalog Number
GJ802FC
Color Code
Green
EU RoHS Indicator
No
Insulator Throat Neck Type
C Neck
Material
Composite
Material - Cover and Body
Semi-Conductive covering over Rigid Black PVC
Material Type
Non-Standard
Product Category
Ties
UPC
096359310877
Insulator Throat Diameter - Maximum
2.75 in
Insulator Throat Diameter - Minimum
2.12 in
Insulator Throat Diameter Range
2.12 - 2.75
Length
13 in
Weight
0.323 lb
Conductor Diameter - Maximum
0.561
Conductor Diameter - Minimum
0.407
Conductor Diameter (Covered) - Maximum
0.561 in
Conductor Diameter (Covered) - Minimum
0.407 in
Conductor Diameter (Covered) Range
0.561-0.407
Conductor Diameter Range
0.407 - 0.561
Conductor Type
Covered
Buy America(n) Qualified
Contact Manufacturer
Carton Quantity
100
Pallet Quantity
600