HUBBELL POWER SYSTEMS
Image of C4031765 Tie Wire Claw Tool, 1.25 in (32 mm) X 8 ft (2.4 m)
Image of C4031765 Tie Wire Claw Tool, 1.25 in (32 mm) X 8 ft (2.4 m)
Calificado Buy America(n)

Tie Wire Claw Tool, 1.25 in (32 mm) X 8 ft (2.4 m)

Marca: CHANCE Lineman Grade Tools

ID del Catálogo: C4031765

TOOL, MOUNTED TIE WIRE CLAW, Hand-like hot line tool easily and neatly applies tie wires, both factory-formed and field-formed. Claw controls wire with grip equal to pliers, permits securely wrapping tight coils onto conductors.

  • Hand-like hot-line tool easily and neatly applies tie wires, both factory- and field-formed
  • With grip equal to pliers, securely wraps tight coils onto conductors
  • Available either as a Universal Tool accessory with splined fitting or ferrule style mounted on insulated Epoxiglas ™ handles

Detalles del producto

General

Catalog Number

C4031765

EU RoHS Indicator

No

Storage Bag Included?

P643-8 (Bag not included. Must be ordered separately.)

UPC

096359019411

Dimensiones

Dimensions

106 in x 3.38 in x 3.38 in

Dimensions Metric

269.2 mm x 8.6 mm x 8.6 mm

Height

3.38 in

Height Metric

8.6 mm

Length

106 in

Length Metric

269.2 mm

Weight

4.5 lb

WeightMetric

2 kg

Width

3.38 in

WidthMetric

8.6 mm

Certificaciones y Cumplimiento

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

Recursos y descargas

Especificaciones