HUBBELL POWER SYSTEMS
Image of EM-3956-10SPB U- Shaped BSW Shield Connector
Image of EM-3956-10SPB U- Shaped BSW Shield Connector

U- Shaped BSW Shield Connector

Marca: EMC

ID del Catálogo: EM-3956-10SPB

Short U-shaped BSW shield connector with 6 inches of #10 AWG flexible lead wire, hook terminal, with pair protector, with Vinyl Boot Insulator

Incudes Tin Plated Pair Protector (Anti-Crush Device) and Vinyl Boot Insulator.

BSW Shield connector for NID's and Pedestals "Floating Bond" #10 AWG

Detalles del producto

General

Catalog Number

EM-3956-10SPB

Material

Brass

Dimensiones

Length

6.75 in

Length - Threaded Area

0.75 in

Relacionado con el Conductor

Conductor Size

#10 AWG

Recursos y descargas

Especificaciones