HUBBELL POWER SYSTEMS
Image of 4035 WASHER, LOCK, SNGL COIL, 1/2in
* Imagen representativa
Image of 4035 WASHER, LOCK, SNGL COIL, 1/2in
Calificado Buy America(n)

WASHER, LOCK, SNGL COIL, 1/2in

Marca: Chance

ID del Catálogo: 4035

Used between metal to metal connections to retain tightness.

The Hubbell-Chance brand of pole line construction fasteners consist of machine and carriage bolts, flat, curved square and round washers, lock washers, washer nuts, locknuts, staples and lag screws. All products are designed and manufactured per applicable electric utility and communications industry standards.

  • Single-coil spring washer with 9/16" diameter hole for 1/2" diameter bolt
  • Stock material is 0.125" x 0.171"
  • Manufactured in complance with ASME B.18.21.1
  • Galvanized per ASTM A-153 or ASTM B695

Detalles del producto

General

Catalog Number

4035

Coating

Galvanized, ASTM A-153

Material

Steel

Size

0.125 in x 0.171 in

Type

Lockwasher

UPC

096359071877

Dimensiones

Bolt Size

1/2 in

Dimension - Hole Size inch

9/16 in

Dimensions

0.800 in x 0.800 in x 0.200 in

Distance From Pole

N/A

Height

0.2 in

Length

0.8 in

Weight

0.01 lb

Width

0.8 in

Certificaciones y Cumplimiento

Buy America(n) Qualified

TAA Compliant (All status valid till December 2025)

Recursos y descargas

Especificaciones

Dibujos de venta