HUBBELL POWER SYSTEMS
Image of PSC4021446 Adjustable Feet w/ stabilizing rods (set of 4) (International Only)
Image of PSC4021446 Adjustable Feet w/ stabilizing rods (set of 4) (International Only)

Adjustable Feet w/ stabilizing rods (set of 4) (International Only)

Marque: CHANCE Lineman Grade Tools

No de catalogue: PSC4021446

Adjustable Feet w/ stabilizing rods (set of 4), for Insulated Scaffolding Set. Insulated Scaffolding is not available for sale or use in the USA and Canada.

Adjustable Feet (set of 4)

Détails du produit

Général

Catalog Number

PSC4021446

Type

Adjustable Feet W/ Stabilizing Rods (Set Of 4)

Dimensions

Dimensions

59 po x 25 po x 29 po

Dimensions Métrique

149.9 mm x 63.5 mm x 73.7 mm

Hauteur

29 in

Largeur

25 in

Largeur métrique

63.5 mm

Longueur

59 in

Longueur Métrique

149.9 mm

Mesure du poids

113.9 kg

Métrique de hauteur

73.7 mm

Poids

251 lb

Ressources et téléchargements

Spécifications

Dessins de vente