HUBBELL POWER SYSTEMS
Image of AIS-12 AIS-12 Air-Insulated Switchgear, 3 Phase, One Switch Way, Three Fuse Ways, Pad-Mounted
Image of AIS-12 AIS-12 Air-Insulated Switchgear, 3 Phase, One Switch Way, Three Fuse Ways, Pad-Mounted
play
play
+11
Image of AIS-12 AIS-12 Air-Insulated Switchgear, 3 Phase, One Switch Way, Three Fuse Ways, Pad-Mounted

AIS-12 Air-Insulated Switchgear, 3 Phase, One Switch Way, Three Fuse Ways, Pad-Mounted

Marque: Hubbell Power Systems

No de catalogue: AIS-12

AIS-12: One Switch Way, Three Fuse Ways, 15 kV / 25 kV, 600 A, Robust, Dead-Front Design

The AIS-12 air-insulated switchgear, featuring a pad-mounted, dead-front design, offers one switch way and three fuse ways, ideal for applications needing robust protection with minimal switching. Available in both 15 kV and 25 kV configurations with 600 A deadbreak bushings, the AIS-12 PME type supports a wide range of fuse options to effectively safeguard electrical systems. This model supports a range of fuses from leading suppliers, enhancing its adaptability for various applications. Housed in a mild steel cabinet with an optional stainless steel upgrade, the AIS-12 ensures durable performance in various conditions and can be adapted with 200 A universal loadbreak bushings for enhanced flexibility.

  • Air-Insulated Dead-Front Design: Enhances safety by minimizing electrical exposure and reducing maintenance and outages from vegetation or animal interference.
  • Louvered Enclosure Design: Prevents unwanted gases and moisture from building up inside the enclosure.
  • Strength and Durability: 11-gauge mild steel construction, and option to upgrade to 304-stainless steel for enhanced robustness.
  • Maximum Visibility: 600 A switch position and fuse condition through large viewing windows.
  • Built-in Base Spacing: Increases door clearance and reduces the need for additional base spacers.
  • No center door support: Increases working area in cable compartments.
  • Field-Replaceable Switch-Way Bushings: (200 A or 600 A), ensuring flexibility and convenience.
  • Internal No-Drip Compound: No-drip compound that prevents moisture condensation under the roof.
  • Fault Indicator Window: for easy mounting and viewing of common fault indicators.

The Hubbell A.B. Chance AIS-12 PME type air-insulated switchgear features a pad-mounted, dead-front design with one switch way and three fuse ways, offering robust protection in 15 kV / 25 kV configurations for reliable electrical system safety. The specifications listed in Product Details below are presented as two sets of values for each voltage class model: 15kV / 25kV.

Détails du produit

Général

Capacité de charge

600 A / 600 A

Catalog Number

AIS-12

Charge de poids

  • 1,550 lb.
  • 2,075 lb.

Courant crête

Withstand (Asym) 41,200 A

Isolation

Air

Type

Air-Insulated

Dimensions

Dimensions d'expédition

45 x 75 x 64-1/2, 51-1/2 x 84 x 79-1/2

Caractéristiques électriques

Courant - Commutation de sous magnétisation

21 A / 21 A

Courant de défaut - 1 fois

42,700 A

Courant nominal

  • Continuous Switch Side 600 A / 600 A
  • Continuous Fuse Side M Aximum 200 A / 200 A

Tension de tenue au choc « BIL »

  • 95 kV
  • 125 kV

Tension maximale

15.5 kV / 29 kV

Tension nominale

15 kV / 25 kV

Tenue en courant - temps court (1 s)

18,600 A

Tenue en tension

35 kV / 60 kV @ 60 Hz - Switch and Terminators

Certifications et conformité

Enregistré pour certification

IEEE

Ressources et téléchargements

Medios

Vidéos

play
AIS Fuse Compartment
play
AIS Switch Compartment