HUBBELL POWER SYSTEMS
Image of AIS-13A AIS-13A Air-Insulated Switchgear, 3 Phase, Three Switch Ways, Pad-Mounted
Image of AIS-13A AIS-13A Air-Insulated Switchgear, 3 Phase, Three Switch Ways, Pad-Mounted
Image of AIS-13A AIS-13A Air-Insulated Switchgear, 3 Phase, Three Switch Ways, Pad-Mounted
Image of AIS-13A AIS-13A Air-Insulated Switchgear, 3 Phase, Three Switch Ways, Pad-Mounted
+5
Image of AIS-13A AIS-13A Air-Insulated Switchgear, 3 Phase, Three Switch Ways, Pad-Mounted

AIS-13A Air-Insulated Switchgear, 3 Phase, Three Switch Ways, Pad-Mounted

Marque: Hubbell Power Systems

No de catalogue: AIS-13A

AIS-13A: Three Switch Ways, 15 kV / 25 kV, 600 A, High-Performance, Dead-Front Design

The AIS-13A air-insulated switchgear, featuring a pad-mounted, dead-front design with three switch ways, is engineered for comprehensive control over electrical networks. Available in both 15 kV and 25 kV configurations with 600 A deadbreak bushings, the AIS-13A PME type offers flexibility and high performance for complex distribution tasks. Constructed in a mild steel cabinet with an optional stainless steel upgrade for superior durability and protection, the AIS-13A also allows for the adaptation of 600 A bushings to 200 A universal loadbreak bushings, enhancing its versatility.

  • Air-Insulated Dead-Front Design: Enhances safety by minimizing electrical exposure and reducing maintenance and outages from vegetation or animal interference.
  • Louvered Enclosure Design: Prevents unwanted gases and moisture from building up inside the enclosure.
  • Strength and Durability: 11-gauge mild steel construction, and option to upgrade to 304-stainless steel for enhanced robustness.
  • Maximum Visibility: 600 A switch position and fuse condition through large viewing windows.
  • Built-in Base Spacing: Increases door clearance and reduces the need for additional base spacers.
  • No center door support: Increases working area in cable compartments.
  • Field-Replaceable Switch-Way Bushings: (200 A or 600 A), ensuring flexibility and convenience.
  • Internal No-Drip Compound: No-drip compound that prevents moisture condensation under the roof.
  • Fault Indicator Window: for easy mounting and viewing of common fault indicators.

The Hubbell A.B. Chance AIS-13A PME type air-insulated switchgear features a pad-mounted, dead-front design with three switch ways, providing comprehensive control and high performance in durable 15 kV / 25 kV configurations. The specifications listed in Product Details below are presented as two sets of values for each voltage class model: 15kV / 25kV.

Détails du produit

Général

Capacité de charge

600 A / 600 A

Catalog Number

AIS-13A

Charge de poids

  • 1,600 lb.
  • 1,950 lb.

Courant crête

Withstand (Asym) 41,200 A

Isolation

Air

Type

Air-Insulated

Dimensions

Dimensions d'expédition

45 x 75 x 70-1/2, 46-1/2 x 86 x 88-3/4

Caractéristiques électriques

Courant - Commutation de sous magnétisation

21 A / 21 A

Courant de défaut - 1 fois

42,700 A

Courant nominal

  • Continuous Switch Side 600 A / 600 A
  • Continuous Fuse Side M Aximum 200 A / 200 A

Tension de tenue au choc « BIL »

  • 95 kV
  • 125 kV

Tension maximale

15.5 kV / 29 kV

Tension nominale

15 kV / 25 kV

Tenue en courant - temps court (1 s)

18,600 A

Tenue en tension

35 kV / 60 kV @ 60 Hz - Switch and Terminators

Certifications et conformité

Enregistré pour certification

IEEE

Ressources et téléchargements