Marque: Chance
No de catalogue: 6979
Pole and crossarm components offered by the Hubbell-Chance brand includes braces, double-arming bolts, reinforcing plates and grid gains for crossarm support. Braces are offered in steel or Apitong wood and include V-type, side-arm and two-piece under arm and side mount styles.
Catalog Number
6979
Enduit
Galvanized, ASTM A-153
Matériau
Steel
UPC
096359074007
Dimensions
60.000 po x 2.000 po x 8.250 po
Distance du pôle
N/A
Hauteur
8.25 in
Largeur
2 in
Longueur
60 in
Poids
12.74 lb
Achetez des produits qualifiés aux États-Unis
TAA Compliant (All status valid till December 2024)
Norme(s) de l'industrie
ANSI 135.6
Nombre d'unités sur la palette
70