BRACKET, EQUIPMENT, POLE MOUNT
Image of CTBEMB12PA BRACKET, EQUIPMENT, POLE MOUNT

BRACKET, EQUIPMENT, POLE MOUNT

Marque: Chance

No de catalogue: CTBEMB12PA

Bracket mounts to pole with 5/8" through bolt and 1/2" lag screw

Equipment brackets, offered by the Hubbell-Chance brand, are designed for pole and crossarm mounting of components that includes cutouts, arresters, cable terminators, transformers, switches, capacitors and regulators. Options include single phase and three phase style brackets for crossarm or pole mounting; with many brackets offer in either steel or aluminum construction.

  • Includes mounting pad with two 1/2" x 2" bolts
  • Bracket is 6061-T6 aluminum

Général

Catalog Number

CTBEMB12PA

UPC

096359864370

Dimensions

Distance du pôle

N/A

Logistique

Nombre d'unités sur la palette

96

Quantité dans l'emballage

4