HUBBELL POWER SYSTEMS
Image of 1115 INSULATOR, CABLE RACK
Image of 1115 INSULATOR, CABLE RACK

INSULATOR, CABLE RACK

Marque: Chance

No de catalogue: 1115

Insulator pads are used with cable racking in underground vault applications.

The Hubbell-Chance brand of utility hardware offers the choice of five styles of cable racking for construction of electric and communications cables in underground vaults. The selection includes wall racking, support arms and insulator pads for T-Slot Channel, T-Section, Nob-Loc, H-Slot and Heavy Channel styles. For pulling cables during installation a a deadend pulling-in bracket is offered. All components are manufactured per applicable electric utility and communications industry specifications.

  • 4-1/2" length x 2-5/8" width
  • Cable radius is 2-5/8"

Détails du produit

Général

Catalog Number

1115

Matériau

Porcelain

UPC

096359068174

Dimensions

Distance du pôle

N/A

Largeur

2.63 in

Longueur

4.5 in

Poids

1.32 lb

Logistique

Nombre d'unités sur la palette

1080

Ressources et téléchargements

Spécifications

Dessins de vente