HUBBELL POWER SYSTEMS
Image of C2070065 LINK, EXTENSION, 20"
Image of C2070065 LINK, EXTENSION, 20"
Qualifié Buy America(n)

LINK, EXTENSION, 20"

Marque: Chance

No de catalogue: C2070065

Extension links provide additional clearance for deadend and corner installations.

Hardware for deadending conductor and guy wires, offered by the Hubbell-Chance brand, consist of Thimbleye® and ovaleye bolts, banding, eyenuts and eyelets, guy attachments and guy markers. All products are designed and manufactured in compliance with applicable electric utility and communications industry standards.

  • 13/16" dia. link hole
  • 5/8" dia. clevis pin
  • 5/16" x 1-1/2" steel galvanized per ASTM A-153

Détails du produit

Général

Catalog Number

C2070065

Enduit

Galvanized, ASTM A-153

Indicateur EU RoHs

No

Matériau

Steel

Type

Extensions

UPC

096359014355

Dimensions

Distance du pôle

N/A

Longueur

20 in

Poids

4.32 lb

Certifications et conformité

Achetez des produits qualifiés aux États-Unis

TAA Compliant (All status valid till December 2024)

Logistique

Nombre d'unités sur la palette

400

Ressources et téléchargements

Spécifications

Dessins de vente