Marque: Quazite
No de catalogue: PH4842122604S
By utilizing an array of designs, materials and sizes, Hubbell has developed a comprehensive product offeringtailored to meet your needs. We can provide a pad-mounted equipment foundation or mounting solution forvirtually any piece of electrical equipment; from single and three-phase transformers, to sectionalizing cabinetsand switchgear.
Catalog Number
PH4842122604S
Isolé?
No
Matériau
Polymer Concrete
UPC
662037174729
Dimensions
48.69 po x 42.69 po x 4 po
Hauteur
4 in
Largeur
42.69 in
Longueur
48.69 in
Poids
170 lb