HUBBELL POWER SYSTEMS
Image of C4030342 Grip-All, Hinged 14'
Image of C4030342 Grip-All, Hinged 14'
Qualifié Buy America(n)

Grip-All, Hinged 14'

Marque: CHANCE Lineman Grade Tools

No de catalogue: C4030342

GRIPALL - HINGED - 14FT 8IN, The most versatile tool in a lineworker’s hands, the Grip-All stick puts an easy-to-control "finger" on an insulated pole. Although primarily designed for installing hot-line and grounding clamps, it serves both overhead and underground circuits with various end fittings. Commonly called a "shotgun," the operating mechanism incorporates a sliding hand grip that opens the hook to grasp a clamp eyescrew and retract it into the tool head. A thumb latch then must be depressed to release the locked hand grip so it can open the hook. While the tool head is of Lexan® for close-quarter operations, the worker must maintain recommended working distance solely on theEpoxiglas® pole section of the handle as the hook and its actuator are metal parts. Easy to care for, Grip-All sticks do not require field stripping to clean. All insulated parts including the operating rod are outside the main pole, readily accessible to wipe dry. CAUTION: Do not clean the plastic head with solvent.

  • External Operating Rod Type
  • Tested per OSHA & ASTM F711
  • Versatile tool puts an easy-to-control “finger” on an insulated pole
  • Primarily designed for installing hot-line and grounding clamps
  • Also serves both overhead and underground circuits with various end fittings
  • Operating mechanism (or “shotgun”) incorporates a sliding hand grip that opens the hook to grasp a clamp eyescrew and retract it into tool head
  • Latch must be depressed to release locked hand grip that opens the hook
  • For smooth operation, investment-cast stainless-steel components include Jaw, Jaw Holder, Safety Stop, Lockbar and Latch
  • Lexan® tool head is designed for close-quarter operations
  • Worker must maintain recommended work distance based solely on theEpoxiglas® pole section of the handle, as the hook and its actuator are metal parts
  • Easy-care Grip-All Clampsticks do not require field stripping to clean
  • All insulated parts, including the operating rod, are outside the main pole, readily accessible to wipe dry

Détails du produit

Général

Catalog Number

C4030342

Indicateur EU RoHs

No

Type

Hinged

UPC

096359018278

Dimensions

Dimension - L Longueur hors-tout en millimètres

4.4 m

Dimension - Longueur hors-tout en pouces

176 in

Dimensions

174 po x 7.25 po x 7.25 po

Dimensions Métrique

442.0 mm x 18.4 mm x 18.4 mm

Hauteur

7.25 in

Largeur

7.25 in

Largeur métrique

18.4 mm

Longueur

174 in

Longueur Métrique

442 mm

Mesure du poids

6.4 kg

Métrique de hauteur

18.4 mm

Poids

14 lb

Certifications et conformité

Achetez des produits qualifiés aux États-Unis

TAA Compliant (All status valid till December 2024)

Ressources et téléchargements