HUBBELL POWER SYSTEMS
Image of EM-TDS-18 Ground Wire Theft Deterrent System

Ground Wire Theft Deterrent System

Marque: EMC

No de catalogue: EM-TDS-18

Theft Deterrent System, #4 tin solid copper wire with armored shielding factory-crimped every 8-10". System includes deep-cleated staples.

Solid tinned copper with armored shielding factory-crimped every 8-10". System includes deep-cleated staples. Staples can be installed using a staple stick.

* Installs from bucket or ground. * Staples may be installed by hand or using a staple stick. * Makes for low-profile installation. * Copper wire armor is galvanized steel. * Installed system makes copper theft very difficult compared to traditional methods using exposed or conduit-covered wire. *Reduces the cost of replacing stolen copper wire repeatedly at some locations. * Does not require special tools.

Détails du produit

Général

Catalog Number

EM-TDS-18

Ressources et téléchargements

Spécifications