HUBBELL POWER SYSTEMS
Image of PG1324Z12109 H20 Assembly - 24" depth
* Image représentative
Image of PG1324Z12109 H20 Assembly - 24" depth
play
play

H20 Assembly - 24" depth

Marque: Quazite

No de catalogue: PG1324Z12109

QUAZITE® H20 assemblies include a polymerconcrete box, a galvanized steel frame and cover.Properly installed, QUAZITE H20 assemblies meetall AASHTO H20 application specifications

Hubbell offers three distinct brands of underground enclosures. All three are built with the sameattention to quality and performance that you know and expect from Hubbell. Each brand is made of adifferent base material. Our comprehensive product offering is tailored to ensure that your applicationrequirements are met, no matter what. Based on your design style preference, Hubbell offers Quazitemonolithic polymer concrete, Quazite® FRP fiberglass-reinforced polymer and PenCell HDPE enclosureproducts. All three brands offer superior performance and unique benefits.

  • Galvanized steel frame and cover are H20compliant
  • Polymer concrete box is long lasting, easyto modify and install
  • available in a variety ofdepths
  • Frame and covers available for 13x24 and17x30 enclosures

Détails du produit

Général

Catalog Number

PG1324Z12109

Matériau

Polymer Concrete / Galvanized Steel

Type

Assembly

Dimensions

Dimensions

24 po x 13 po x 24 po

Dimensions d'expédition

19.625 in x 30.625 in x 25.5 in

Hauteur

24 in

Largeur

13 in

Longueur

24 in

Caractéristiques électriques

Charge nominale

AASHTO H20

Ressources et téléchargements

Spécifications

Dessins de vente

Medios

Vidéos

play
Hubbell Power Systems Introducing AASHTO H20 Underground Enclosures
play
CHANCE®: Building Blocks of an Overhead Distribution System - Hubbell Power Systems